TPC-M5-A

Screw
Series TPC
Technical Data
| Thread | M5 |
| Tightening torque | 3 [Nm] |
| Max. screw-in depth E | 5 [mm] |
| Wrench size | 3 [mm] |
| Certifications | LABS / REACH / RoHS |
| Weight | 2 [g] |

| Thread | M5 |
| Tightening torque | 3 [Nm] |
| Max. screw-in depth E | 5 [mm] |
| Wrench size | 3 [mm] |
| Certifications | LABS / REACH / RoHS |
| Weight | 2 [g] |