Cutting Tongs
Series ZK

- Flat structure
Reduces the interference contours and enables simple integration into your machine design - Decide for yourself!
The gripper jaw holder provides the option to adapt standard cutting, gripper jaws or your own design - Failure-free continuous operation
Our uncompromising "Made in Germany" quality guarantees up to 5 million maintenance-free gripping cycles
Series features
5 million maintenance-free cycles (max.)
Spring opening O
IP30
Magnetic field sensor

- Switch cam
- for position sensing
- Mounting
- for individual jaws, knives, chucks and similar
- Integrated spring
- supports jaw return (ZK33)
- Robust, lightweight housing
- Hard-coated aluminum alloy
- Force transfer
- via wedge and rollers
- Mounting and positioning
- mounting possible from several sides for versatile positioning
- Energy supply
- possible from several sides
- Drive
- double-acting pneumatic cylinder
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details |