ZK1036

Cutting Tongs
Series ZK1000

  • Extremely lightweight
    This light weight generally allows the use of a smaller moving axis, reducing the overall costs of the application in the process
  • Integrated magnetic field sensing
    One of the few cutting tongs on the market that can have its position queried and transferred to the control system with process reliability
  • Decide for yourself!
    Sprue or steel wire: The variety of cutting geometries and materials ensure you always find the correct cuttings
Equipment/Options
  • 5 million maintenance-free cycles (max.)
  • Spring opening O
  • IP30
  • Magnetic field sensor
Stroke per jaw2.5 [°]
possible cut-Ø max. plastics4 [mm]
possible cut-Ø max. copper 1.6 [mm]
possible cut-Ø max. steel1 [mm]
Gripping moment in closing40 [Nm]
Closing time0.04 [s]
Opening time0.15 [s]
Operating pressure2 ... 6 [bar]
Nominal operating pressure6 [bar]
Operating temperature5 ... +80 [°C]
Air volume per cycle9.2 [cm³]
CertificationsLABS / REACH / RoHS
Protection to IEC 60529IP30
B10d value5000000
Weight0.31 [kg]
possible cut-Ø max. hard-plastic2.6 [mm]
possible cut-Ø max. piano wire0.5 [mm]
Straight Fittings - Quick Connect Style
Sensors and energy supply
Details
Angled Fittings - Quick Connect Style
Sensors and energy supply
Details
Sensor holder
Accessories
Details
Magnetic field sensor straight, cable 5 m
Sensors and energy supply
Details
Magnetic field sensor straight, cable 0.3 m - M8 connector
Sensors and energy supply
Details
Cutting Insert 25° For Plastics
Accessories
Details
Cutting Insert 40° For Plastics
Accessories
Details
Cutting Insert 0° For Plastics
Accessories
Details
Cutting Tong For Plastics
Accessories
Details
Cutting Insert 0° For Steel
Accessories
Details
Cutting Insert 25° For Steel
Accessories
Details
Carbide cutting insert 0° for steel
Accessories
Details
Carbide Cutting Insert 25° For Steel
Accessories
Details
Individualizations
Use
  • Pharmaceutical, medical, cosmetic and food industries
  • Packaging and production machines
Advantage
  • FDA-approved materials and coatings
  • No harmful contamination of the product
Details
Use
  • In environments with highly flammable materials
Advantage
  • Safe process guaranteed
  • Certified
  • All products and classes can be certified
Details
  1. Cutting insert
    • flexible applicable due to specific cutting geometry
  2. Return spring
    • to open the cuttings
  3. Mounting clamp
    • mounting and positioning of magnetic field sensors
  4. Magnetic field sensor
    • for position sensing
  5. Drive
    • single-acting pneumatic cylinder
  6. Housing
    • Hard-coated aluminum alloy
  7. Mounting and positioning
    • via fit, thread and lock nut
  8. Energy supply