Axis compensation modules

Axis compensation modules are indispensable in the industrial use of robots, as they enable workpieces to be gripped safely, accurately and with low wear in many handling tasks despite all unavoidable positioning inaccuracies. Without axis compensation modules, robots would center all workpieces that are not in the intended position relative to the gripper when gripping. This can lead to large forces on the gripper, robot and workpiece.



Do you have any questions?

Personal data
Message