Axis Compensation Modules
Series XYR1000

- Adjustable balancing force and stroke
Using adjusting screws, you can adjust the properties of the equalizer optimally to your application in the shortest amount of time - Flat design
This structure reduces the moment load for your robot to a minimum and makes it possible to use smaller and more affordable sizes - Can be fixed in place centrally or de-centrally
Depending on the requirement, you can clamp or centrally lock the equalizer position. An aid for optimal processes

- Piston position sensing
- via magnetic field sensor
- available as an accessory
- Robust, lightweight housing
- Hard-coated aluminum alloy
- partial mounting circle in accordance with EN ISO 9409-1
- lowest overall height
- Compensation force
- adjustable via adjustment screw
- Compensation stroke
- infinitely variable (from size 1063 upwards)
- Locking piston
- centrical via cone
- Eccentrical locking
- via pneumatic piston with frictional contact
- Linear guide
- for highest force and moments capacity
- Compensation plate
- to balance position errors in XY- direction
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details |