SH-5

Rotary Cylinders
Series SH
"The flexible"
- Movable to four positions
The two separately or jointly controlled rotors provide you with the greatest flexibility in positioning your workpieces - High torque rating
The optimal ratio of installation space and torque reduces interference contours and creates precious space in your application - 360° swivel angle
Do you want your application to be flexible and individualised? The infinitely variable 360° adjustable swivel angle lets you!
Equipment/Options
1.5 million maintenance-free cycles (max.)
IP54
Positionability - 4 positions
Adjustable swivel angle
Adjustable swivel angle
Technical Data
| Swivel angle | 360 [°] |
| Torque outer blade | 2.73 [Nm] |
| Torque inner blade | 0.59 [Nm] |
| Swivel time outer blade | 0.8 [s] |
| Swivel time inner blade | 0.5 [s] |
| Repetition accuracy +/- | 3 [°] |
| Operating pressure | 3 ... 7 [bar] |
| Nominal operating pressure | 6 [bar] |
| Operating temperature | 5 ... +60 [°C] |
| Air volume per cycle outer blade | 14 [cm³] |
| Air volume per cycle inner blade | 56 [cm³] |
| Certifications | LABS / REACH / RoHS |
| Protection to IEC 60529 | IP54 |
| Weight | 0.54 [kg] |
Individualizations
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details |
Benefits in detail

- 0-position
High-pressure air in 1B and 2B: Internal- and external blades go to the 0-position - First 90°-intermediate adjustment
High-pressure air A and A‘: The external blade swivel up to the external limit stop (Stopper) at 90 °. - Second 90°-intermediate setting
High-pressure air B and B‘: The external blade swivels with the internal 90° limit stop to the 0-position. The internal blade swivel 180° set opposite each other. - Third 90°-intermediate adjustment
High-pressure air A and B: The external blade swivels with the internal blade in the movement direction at 90°.



