SM1TPU

Series SM
- Range of applications
Flat and slightly curved surfaces - Special features
Suction diameter from 1 mm
Technical Data
Vacuum force theoretical | <0,1 [N] |
Volume | 0.01 [cm³] |
Connection type | 4/6 |
G1 | M4 |
Dimension D1 | 1 [mm] |
Dimension H | 6 [mm] |