CSTE02008

Connecting cable
Series CSTE
Equipment/Options
UL approval
Technical Data
| Connection type | Penetration technology |
| Fixing thread | M12-M12 |
| Connection type | Pin / female connector |
| Nr. of wires x diameter | 2x0,25+2x0,34 [mm²] |
| No. of contacts | 5 |
| Version | Straight/straight |
| Design | Connecting cable |
| Rated voltage | 60 [V] |
| Bending radius for fixed routing, min. | 6xØ |
| Bending radius when using a drag chain, min. | 10xØ |
| Coding | A |
| Flame retardant | Yes |
| Weight | 0.34 [kg] |
| Cable length | 5 [m] |
| Cable-Ø | 7 [mm] |
| Oil resistant | Yes |
| Maintenance free (max.) | 3 million cycles |
| Drag chain-adapted | Yes |
| Protection to IEC 60529 | IP67 |
| Current load (at 40°C) | 4 [A] |
| Sealing material | FKM |
| Grip body material | PUR |
| Cable sheath material | PUR |
| Coupling nut material | Metal, CuZn, nickel-plated |
| Certifications | UL / CE / CSA / EAC / UKCA / LABS / REACH / RoHS |
Downloads
PDF datasheet
Download