PHK20-4

Distance plate
Series
Technical Data
| A | 60 [mm] |
| A1 | 15 [mm] |
| B | 24 [mm] |
| B1 | 15 [mm] |
| B2 | 4.5 [mm] |
| Design | Adapter plate |
| Installation Size | PHK20 |
| Weight | 0.042 [kg] |
| T | 4 [mm] |
| Availability | Standard |
| Certifications | LABS / REACH / RoHS |
Downloads
Download CAD data
Download