PHK65-10

Distance plate
Series
Technical Data
| A | 160 [mm] |
| A1 | 35 [mm] |
| B | 64 [mm] |
| B1 | 35 [mm] |
| B2 | 14.5 [mm] |
| Design | Adapter plate |
| Installation Size | PHK65 |
| Weight | 0.74 [kg] |
| T | 10 [mm] |
| Availability | Standard |
| Certifications | LABS / REACH / RoHS |
Downloads
Download CAD data
Download