PKW35-4

Distance plate
Series
Technical Data
| A | 100 [mm] |
| A1 | 82 [mm] |
| B1 | 120.5 [mm] |
| B2 | 62 [mm] |
| B3 | 52 [mm] |
| Design | Adapter plate |
| Installation Size | PKW35 |
| G1 | 10.5 |
| Weight | 0.36 [kg] |
| T | 4 [mm] |
| Availability | Standard |
| Certifications | LABS / REACH / RoHS |
Downloads
Download CAD data
Download