PLK15-4
Distance plate
Series
Technical Data
| A | 34 [mm] |
| A1 | 15 [mm] |
| B2 | 49 [mm] |
| B3 | 8.5 [mm] |
| B4 | 16 [mm] |
| Design | Adapter plate |
| Installation Size | PLK15 |
| Weight | 0.05 [kg] |
| T | 4 [mm] |
| Availability | Standard |
| Certifications | LABS / REACH / RoHS |
Downloads
Download CAD data
Download