PMK35-4

Distance plate
Series
Technical Data
| A | 100 [mm] |
| A1 | 24 [mm] |
| B1 | 39 [mm] |
| B2 | 24 [mm] |
| B3 | 7.5 [mm] |
| Design | Adapter plate |
| Installation Size | PMK35 |
| Weight | 0.12 [kg] |
| T | 4 [mm] |
| Availability | Standard |
| Certifications | LABS / REACH / RoHS |
Downloads
Download CAD data
Download