PUB25-2

Distance plate
Series
Technical Data
| A | 70 [mm] |
| A1 | 57 [mm] |
| A2 | 20 [mm] |
| B1 | 99 [mm] |
| B2 | 49.5 [mm] |
| B3 | 20 [mm] |
| B4 | 22.5 [mm] |
| Design | Adapter plate |
| Installation Size | PUB25 |
| G1 | 8.5 |
| Weight | 0.1 [kg] |
| T | 2 [mm] |
| Availability | Standard |
| Certifications | LABS / REACH / RoHS |
Downloads
Download CAD data
Download