SPZ062BE08-B

Retention bolt
Technical Data
| Design | Retention bolt |
| Weight | 0.016 [kg] |
| Thread | M8 |
| Thread Mx | M6 |
| SW | 12 [mm] |
| Material | Stainless steel |
| Certifications | LABS / REACH / RoHS |

| Design | Retention bolt |
| Weight | 0.016 [kg] |
| Thread | M8 |
| Thread Mx | M6 |
| SW | 12 [mm] |
| Material | Stainless steel |
| Certifications | LABS / REACH / RoHS |