SPZ112BS10-B

Sword bolt
Technical Data
| Design | Sword bolt |
| Weight | 0.081 [kg] |
| Thread | M10 |
| Thread Mx | M8 |
| SW | 20 [mm] |
| Material | Stainless steel |
| Certifications | LABS / REACH / RoHS |

| Design | Sword bolt |
| Weight | 0.081 [kg] |
| Thread | M10 |
| Thread Mx | M8 |
| SW | 20 [mm] |
| Material | Stainless steel |
| Certifications | LABS / REACH / RoHS |