As a result, MIM technology offers you a host of appealing advantages:

  • Cost-effective series production of metallic workpieces
  • Entirely new level of freedom for designing parts
  • Combines the advantages of injection molding technology with the outstanding strength and wear characteristics of metals
  • Series production of smaller components with weights from 0.3 g to 150 g
  • Complex components with a wall thickness down to 0.2 mm
  • Ability to implement small and large holes, inner and outer threading, cross holes, undercuts and gear teeth
  • Full utilization of the strength properties of the material being used
  • Mechanical strength of workpieces equal to conventional manufacturing processes
  • Surface treatment using frictional grinding, mirror polishing, sandblasting, passivation, electropolishing or etching
  • Coating using burnishing or plating with chrome, copper, nickel, silver or gold
  • Avoids production costs and the use of expensive assembly and connection techniques
  • Significantly lower costs for complex components
  • 25% to 65% less expensive than conventional production processes
  • Applicable in a vast assortment of areas: Gearbox parts, watches, jewelry, eyeglass parts, surgical instruments, tweezers, dental braces, small and micro-sized parts for mobile phones, computers or other devices

 

Material properties-PDF


MIM 工艺过程

混合原料

金属注塑成型的初始材料被称作混合原料。更多里面包含大约60%(体积)金属粉末和40%(体积)结合剂(高分子聚合物和蜡)所有材质的均匀混合是非常关键的一点。只有均匀混合才能保证工艺后期的顺利生产和产品质量的统一性。

 

注模

混合原料像塑料颗粒原料一样经过常规的 更多注入成型机处理。结合剂部分经过高温融化,剩余金属粉末和结合剂被压制成相对部件形状。处理过后由金属粉末和结合剂组成的工件叫做“绿件”,并会在后续过程中转化成全金属部件。

除结合剂

在除结合剂步骤中,大部分结合剂从绿件 更多中除去。大部分结合剂通过浸入溶媒或催化剂反应而消除。剩余的是由剩余结合剂粘连一体的多孔的工件。这被称为“棕件”。最后剩余的结合剂由高温炉焚烧掉。工件中最后的结合剂在400 °C - 900 °C之间的高温下气化。同时,金属粒子在高温下结合而形成烧结颈。工件此时具备下一步烧结步骤的稳定性。

 

烧结

最后工序,烧结,关闭由于结合剂而产生 更多的孔。部件一般在1,000 °C以上高温下压缩。烧结炉的温度的很大程度上取决于工件材质和形状。所以最后一步必须要根据每个部件的形状和材料详细判断和研发。对这些细节的注重保证了您的部件在其使用中最佳质量。


查询表格

Metal injection molding - MIM

处理报价的时间

  • 塑料部件 - 3个工作日内*。
  • MIM零件 - 3个工作日内*。
  • 注塑工具(塑料/MIM)--3个工作日内*。
  • 工具更换--3个工作日内*。
  • 服务(铣削、车削、侵蚀)--3个工作日内*。

*前提条件:组件设计完成或发布。

个人资料
公司
消息
max. 100 characters
.pdf .step .iges .zip
Non-binding offer on the part price and tool based on the database we are familiar with