GG1140NC

Discontinued model
Note on the previous model
This product is one of our previous models and is still available here to provide you with technical information and support. If you have any questions about this previous model, please use the contact form—we will be happy to help you! For product inquiries, please use the link above to the further developed successor model.

2-Jaw Angular Grippers
Series GG1000

Personal data
Message
Equipment/Options
  • 10 million maintenance-free cycles (max.)
  • Spring closing C
  • IP40
  • Magnetic field sensor
  • Inductive sensor
  • Purged air
  • Gripper jaws with mounting possibility on the side
Stroke per jaw20 [°]
Gripping moment in closing max.725 [Nm]
Gripping moment secured by spring min.143 [Nm]
Gripping force in closing at 0°29110 [N]
Gripping force in closing max. (at 20°)36470 [N]
Gripping force secured by spring (at 0°)5740 [N]
Gripping force secured by spring (at 20°)13110 [N]
Closing time0.25 [s]
Opening time0.5 [s]
Repetition accuracy +/-0.05 [mm]
Operating pressure min.4 [bar]
Operating pressure max.8 [bar]
Nominal operating pressure6 [bar]
Operating temperature min.5 [°C]
Operating temperature max.+80 [°C]
Air volume per cycle760 [cm³]
Weight12.4 [kg]
Straight Fittings - Quick Connect Style
Sensors and energy supply
Details
Quick Exhaust Valve
Sensors and energy supply
Details
Pressure safety valve
Sensors and energy supply
Details
Pressure safety valve with quick exhaust
Sensors and energy supply
Details
Mounting block
Accessories
Details
Alternate proximity bracket
Accessories
Details
Inductive proximity switch – M8
Sensors and energy supply
Details
Magnetic field sensor angled, cable 0.3 m - M8 connector
Sensors and energy supply
Details
Magnetic field sensor straight, cable 0.3 m - M8 connector
Sensors and energy supply
Details
2-point sensor angled, cable 0.3 m - M8 connector
Sensors and energy supply
Details
2-point sensor straight, cable 0.3 m - M8 connector
Sensors and energy supply
Details
Stroke adjustment screw
Accessories
Details
Plug-in connector Straight Cable 5m - female connector M8
Sensors and energy supply
Details
Plug-in connector Straight Cable 5m - female connector M8
Sensors and energy supply
Details
Plug-in connector Angled Cable 5m - female connector M8
Sensors and energy supply
Details
Plug-in connector customizable Straight - male connector M8
Sensors and energy supply
Details
Plug-in connector customizable Straight - male connector M8
Sensors and energy supply
Details
Plug-in connector customizable Straight - male connector M12
Sensors and energy supply
Details
  1. Cam-switch and mounting block
    for position sensing
  2. Robust, lightweight housing
    Hard-coated aluminum alloy
  3. Sensing slot
    groove for positioning of the magnetic field sensor
  4. Permanent magnet
    sensing of the piston setting position via magnetic field sensors
  5. Positively driven lever mechanism
    synchronized the movement of the gripper jaws
  6. Integrated gripping force safety device
    spring integrated into cylinder as energy storage
  7. Drive
    double-acting pneumatic cylinder
  8. Removable centering sleeves
    quick and economical positioning of the gripper fingers