Login

2-Jaw Parallel Grippers
Series GEP1400

"The robust"

  • Proven T slot guide
    This established and proven guiding technology stands for the highest process reliability like no other
  • Integrated position sensing
    You can detect the gripper status safely via the motor current using your control system
  • The simplest activation
    The included control unit is controlled easily via plus and minus buttons, while you can optionally adjust the gripping force using the potentiometer
Series features
  • 5 million maintenance-free cycles (max.)
  • IP64
  • External gripping
  • Internal gripping
  • Digital I/O
  • Gripping force safety device for pressure maintenance
  • Gripping force safety device for spring
  1. Removable centering sleeves
    quick and economical positioning of the gripper fingers
  2. Positively driven curve disc
    synchronized the movement of the gripper jaws high force transfer rapid stroke and force stroke (version with 6 mm stroke per jaw)
  3. Robust, lightweight housing
    Hard-coated aluminum alloy
  4. Gripper jaw
    hardened steel individual gripper finger mounting
  5. Guide
    precise T-Slot guide for high forces and moments capacity
  6. Drive
    electric drive by 24 VDC step motor
  7. Position sensing
    measured at the end of stroke via power increase on the motor
  8. Energy supply
    standardized interface M8 round plug signal control line (use only cable without diode)