DG16

Rubber Jaw Pads
Series DG
- Available in different versions
- A packaging unit includes 6 pcs.
Technical Data
| Ø d1 | 16m6 [mm] |
| Dimension L1 | 5 [mm] |
| Dimension L2 | 3.5 [mm] |
| Material | NBR |
| Color | Black |
| Operating temperature max. | 120 [°C] |
| Shore hardness | 65 +/- 3 |
| Certifications | LABS / REACH / RoHS |
| Weight | 0.02 [kg] |