WB5004F

Interchangeable jaws
Series WB5000
Technical Data
| Tightening torque | 1.5 [Nm] |
| Design | Interchangeable jaws |
| Installation size | WB5004 |
| Weight | 0.047 [kg] |
| Compatible with installation size | GPP5004 / GPD5004 |
| Packaging unit | 1 [piece] |
| Certifications | LABS / REACH / RoHS |