SCH20-B

Needle gripper
Series SCH
- Smooth stroke configuration
Adjust the needle stroke individually and smoothly via the direct needle setting - Flat structure
Due to its compact design, you save precious space in your machine - Query about magnetic field sensor technology
Detecting the end position allows you to have faster cycle times and an integrated control system
Equipment/Options
- 5 million maintenance-free cycles (max.)
- IP30
- Magnetic field sensor
Technical Data
Needle stroke adjustable max. | 6 [mm] |
Number of needles | 4 [piece] |
Needle diameter | 1.2 [mm] |
Retract time / Extend time | 0.02 [s] |
Repetition accuracy +/- | 0.05 [mm] |
Operating pressure min. | 4 [bar] |
Operating pressure max. | 8 [bar] |
Nominal operating pressure | 6 [bar] |
Operating temperature min. | 5 [°C] |
Operating temperature max. | +80 [°C] |
Air volume per cycle | 5 [cm³] |
Protection to IEC 60529 | IP30 |
Weight | 0.47 [kg] |
Accessory
Benefits in detail

- Extending needles
gripping by penetration - Robust, lightweight housing
Hard-coated aluminum alloy - Stroke adjustment
by shifting in an elongated hole - Drive
two double-acting pneumatic cylinders - Energy supply
- Mounting and positioning
- Sensing slot
mounting and positioning of magnetic field sensors