MFS01-K-KHC-P1-PNP

Magnetic Field Sensors
Series MFS
- for sensing a piston position on pneumatic cylinders
- non-contacting and wear-free for long service life
Technical Data
| Switching function | Normally open (NO) |
| Connection | Cable with open wire end |
| Response sensitivity typ. | 1.7 [mT] |
| Reproducibility | ≤0,1 [mT] |
| Switching output | PNP |
| Supply voltage | 10 ... 30 [V DC] |
| Continuous current | ≤100 [mA] |
| Electrical version | DC 3-wire |
| Switching frequency | 1000 [Hz] |
| Voltage drop | ≤2,5 [V] |
| Current consumption | ≤8 [mA] |
| Typical hysteresis | ≤0,4 [mT] |
| Overrun distance typ. | 2 [mm] |
| Power-up pulse protection | Yes |
| Connection type | Cable |
| Nr. of wires x diameter | 3x0.14 [mm²] |
| Cable length | 5 [m] |
| Installation type | Cable outlet radial |
| Cylinder design | C-slot |
| Bending radius for fixed routing, min. | 3xØ |
| Bending radius when using a drag chain, min. | 5xØ |
| Weight | 0.002 [kg] |
| Housing Material | Plastics |
| Cable sheath material | PUR |
| Shock and vibration resistance | 30 g, 11 ms / 10 … 55 Hz, 1 mm |
| Protected against polarity reversal | Yes |
| Short-circuit-proof | Yes |
| Certifications | CE / UKCA / LABS / REACH / RoHS |
| Protection to IEC 60529 | IP68 |
| MTTFd value | 1432 [a] |
| TM value | 20 [a] |
| Ambient temperature range | -30 ... +80 [°C] |