MFS02-K-KHC-P1-PNP

Magnetic Field Sensors
Series MFS
- for sensing a piston position on pneumatic cylinders
- non-contacting and wear-free for long service life
Technical Data
Switching function | Normally open (NO) |
Connection | Cable with open wire end |
Response sensitivity typ. | 1.7 [mT] |
Reproducibility | ≤0,1 [mT] |
Switching output | PNP |
Supply voltage | 10 ... 30 [V DC] |
Continuous current | ≤100 [mA] |
Electrical version | DC 3-wire |
Switching frequency | 1000 [Hz] |
Voltage drop | ≤2,5 [V] |
Current consumption | ≤8 [mA] |
Typical hysteresis | ≤0,4 [mT] |
Overrun distance typ. | 2 [mm] |
Power-up pulse protection | Yes |
Connection type | Cable |
Nr. of wires x diameter | 3x0.09 [mm²] |
Cable length | 5 [m] |
Installation type | Cable outlet axial |
Cylinder design | C-slot |
Bending radius for fixed routing, min. | 3xØ |
Bending radius when using a drag chain, min. | 5xØ |
Weight | 0.001 [kg] |
Housing Material | Plastics |
Cable sheath material | PUR |
Shock and vibration resistance | 30 g, 11 ms / 10 … 55 Hz, 1 mm |
Protected against polarity reversal | Yes |
Short-circuit-proof | Yes |
Certification | CE |
Protection to IEC 60529 | IP67 |
MTTFd value | 1469 [a] |
TM value | 20 [a] |
Ambient temperature range | -25 ... +75 [°C] |