SCM-C-05-10-A

- Translates IO-Link to digital inputs and outputs (digital I/O) and from digital I/O to IO-Link
- Easy control of intelligent IO-Link grippers via 24 V digital I/O
- Configuration and training take place using the corresponding intuitive guideZ software
- Ready-to-connect cable set for the corresponding controller type
- Can be used with one or two grippers depending on the flexibility required
- Depending on the required flexibility, up to 15 different workpieces can be used for one gripper. Alternatively, two grippers can be used.
Technical Data
Suitable for robot type | ABB CRB 1100 SWIFTI |
Suitable for controller type | ABB - OmniCore C30/C90XT |
IO logic | PNP |
Control | Digital I/O |
Number of grippers, max. | 2 |
Number of pins (control system input) | 12 |
Number of pins (control system output) | 12 |
Configuration for interface | Ethernet RJ45 |
Mounting options | 35 mm top-hat rail |
Voltage | 24 [V] |
Load supply peak current | 10 [A] |
Logic supply peak current | 1 [A] |
Protection to IEC 60529 | IP20 |
Weight | 0.55 [kg] |
Benefits in detail

- Status Status display of SCM and IO-Link device
- Ethernet RJ45 Temporary connection for gripper configuration
- Digital input Digital inputs for controlling the gripper actuators
- IO-Link / Device 1 Gripper module 1 connection
- Digital output Digital outputs for monitoring the gripper sensors
- IO-Link / Device 2 Gripper module 2 connection
- Power supply Voltage supply SCM and gripper
Description / Connection diagram
Description:
IO-Link
- SCM-C pre-wired, ready to connect (suitable SCM-C: SCM-C-05-00/10/20-A)
- Includes plug-in connection cable to the robot controller
- Comfort app – gripper configuration on your laptop – ADP-80-000018-A
- Zimmer Group HMI (program for Windows PC)
I/O
- For the GoFa ready-to-connect cable, ZUB000034
- Comfort app – gripper configuration on your robot – ADP-80-000016-A
Connection diagram: