GEN9102

Discontinued model
Note on the previous model
This product is one of our previous models and is still available here to provide you with technical information and support. If you have any questions about this previous model, please use the contact form—we will be happy to help you! For product inquiries, please use the link above to the further developed successor model.

Needle gripper
Series GEN9100

Personal data
Message
Equipment/Options
  • 5 million maintenance-free cycles (max.)
  • Integrated sensing
  • IP50
  • Digital I/O
Plug-in Connector Straight Cable 10 m - Female M12
Sensors and energy supply
Details
Plug-in Connector Angled Cable 10 m - Female M12
Sensors and energy supply
Details
  1. Energy supply
    standardized interface M12 round connector
  2. Drive
    via Pot magnet and coil bobbin according to the coil system principle energy consumption only at impulse <25 ms
  3. Position sensing
    integrated Hallsensor 2 positions monitorable
  4. Status control
    optical LED position display Needles retracted, needles extended
  5. Stroke adjustment
    infinitely variable Can be read off the scale
  6. Mounting and positioning
    mounting possible from several sides for versatile positioning
  7. Robust, lightweight housing
    Hard-coated aluminum alloy
  8. Extending needles
    gripping by penetration