WMR2063L-00-A

Tool Changers
Series WMR2000
- Permanent electromagnet
The permanent electromagnet in the NC version ensures a secure hold, even if there is a power failure. - Integrated media transmission
Up to four integrated compressed air/vacuum transmitters possible. In addition, secure signal transmission is ensured by specially developed and sealed spring pin contacts. - Resistant materials
The tool changer was designed in accordance with GMP (Good Manufacturing Practice) and ISO 14644 and relies exclusively on FDA-compliant materials to ensure reduced particle emissions. Durable surfaces and materials guarantee resistance to aggressive cleaning agents such as hydrogen peroxide (H2O2) and many others.
Equipment/Options
- Protected against corrosion
- IO-Link
- Digital I/O
- Cleanroom-certified
- FDA-compliant materials
- H2O2 resistant materials
- IP68
Technical Data
Connecting flange according EN ISO 9409-1 | TK 63 |
Type of drive | Magnetic |
Pneumatic energy transfer | 4 [Quantity] |
Electrical energy transfer | 10 [Quantity] |
Flow per connector | 360 [l/min] |
Electrical energy transfer | integrated |
Energy element operating voltage | 24 [V] |
Energy element nominal current | 5 [A] |
Data transmission | Digital I/O, IO-Link |
Joining force | 60 [N] |
Release force | 120 [N] |
Repetition accuracy in Z | 0.1 [mm] |
Repetition accuracy in X, Y | 0.1 [mm] |
Offset at coupling max. in X,Y | 1 [mm] |
Operating temperature | 5 ... +60 [°C] |
Moment of inertia | 1.6 [kgcm²] |
Clean room applications according to DIN EN ISO 14644-1 | 2 |
Protection to IEC 60529 | IP68 |
Weight | 0.21 [kg] |
Benefits in detail

- Certifications
Developed and constructed in accordance with GMP Class A H2O2-resistant materials TÜV-certified cleanroom class - Drive
Permanent electromagnet (NC version) Secure hold even in the event of a power failure - Robot flange
partial mounting circle in accordance with EN ISO 9409-1 - Integrated air feed-through
Air / vaccum transfer Hoseless control possible - Integrated current and signal transmission
Sealed FDA-compliant spring contacts Integrated loose part coding - Loose part
For tool side assembly Sealed flange - Fix part
For robot side assembly Sealed flange