F035-08-011
Fluid dampers
Series Galante
Technical Data
| Technology | Defined Comfort |
| Damper characteristic curve | Linear-constant with free-run |
| Damper force | 46 [N] |
| Damper tolerance | +5/-5 [N] |
| Damper speed | 50 [mm/s] |
| Free-run | Yes |
| Free-run length | 10 [mm] |
| Damper spring return | Yes |
| Damper housing color | Natural |
| Damper cover color | Gray RAL7035 |
| Damper Ø housing | 8 [mm] |
| Damper housing length | 80 [mm] |
| Damper Ø piston rod | 1.8 [mm] |
| Damper housing connection | Collar |
| Damper piston rod connection | Bumper |
| Application environment | Standard |
Downloads
PDF datasheet
Download