ZBF30-N-14M

Bellows suction cup
Series ZBF
- Diameter: 25 mm–100 mm
- Optimum geometry
- For thin, oily and bent metal plates and car body panels
- Profile structure on the underside of the suction cup for increased friction between the workpiece and vacuum suction cup
- Height compensation and damping function with 1.5 folds
- Application areas
- Automotive
- Glass
- Wood and composite materials
- Metal
Technical Data
| Diameter | 30 [mm] |
| Material | NBR |
| Fixing thread | G1/4" external |
| Lifting force parallel at -20 kPa | 8.44 [N] |
| Lifting force parallel at -60 kPa | 30.31 [N] |
| Lifting force parallel at -90 kPa | 76.03 [N] |
| Lifting force vertical at -20 kPa | 17.36 [N] |
| Lifting force vertical at -60 kPa | 61.41 [N] |
| Lifting force vertical at -90 kPa | 93 [N] |
| Lifting force parallel at -20 kPa | 0.86 [kg] |
| Lifting force parallel at -60 kPa | 3.09 [kg] |
| Lifting force parallel at -90 kPa | 7.75 [kg] |
| Lifting force vertical at -20 kPa | 1.77 [kg] |
| Lifting force vertical at -60 kPa | 6.26 [kg] |
| Lifting force vertical at -90 kPa | 9.48 [kg] |
| Shore hardness | 60 |
| Suction cup shape | round |
| Color | Blue |
| Operating temperature | -20 ... +110 [°C] |
| Volume | 6 [cm³] |
| Weight | 0.022 [kg] |