ZDF40-PU-M10M

Bell-shaped suction cup
Series ZDF
- Diameter: 25 mm–100 mm
- Optimum geometry
- For thin, oily and bent metal plates and car body panels
- Friction structure on the underside of the suction cup ensures slip resistance between the workpiece and vacuum suction cup
- Highly durable and resistant thanks to the material characteristics of polyurethane
- Application areas
- Automotive
- Glass
- Wood and composite materials
Technical Data
| Diameter | 40 [mm] |
| Material | Polyurethane |
| Fixing thread | M10 external |
| Lifting force parallel at -20 kPa | 23.54 [N] |
| Lifting force parallel at -60 kPa | 46.11 [N] |
| Lifting force parallel at -90 kPa | 69.65 [N] |
| Lifting force vertical at -20 kPa | 26.49 [N] |
| Lifting force vertical at -60 kPa | 60.82 [N] |
| Lifting force vertical at -90 kPa | 81.42 [N] |
| Lifting force parallel at -20 kPa | 2.4 [kg] |
| Lifting force parallel at -60 kPa | 4.7 [kg] |
| Lifting force parallel at -90 kPa | 7.1 [kg] |
| Lifting force vertical at -20 kPa | 2.7 [kg] |
| Lifting force vertical at -60 kPa | 6.2 [kg] |
| Lifting force vertical at -90 kPa | 8.3 [kg] |
| Shore hardness | 60 |
| Suction cup shape | round |
| Color | Translucent orange |
| Operating temperature | 0 ... +60 [°C] |
| Volume | 7 [cm³] |
| Weight | 0.019 [kg] |