ZFCF50-PU-38M

Flat suction cup
Series ZFCF
- Diameter: 30 mm–125 mm
- Optimum geometry
- For thin, oily metal plates and car body panels
- Profile structure on the underside of the suction cup for increased friction between the workpiece and vacuum suction cup
- Safe handling with high-speed applications without deforming the sheet metal
- Highly durable and resistant thanks to the material characteristics of polyurethane
- Application areas
- Automotive
- Glass
- Wood and composite materials
Technical Data
| Diameter | 50 [mm] |
| Material | Polyurethane |
| Fixing thread | G3/8" external |
| Lifting force parallel at -20 kPa | 36.3 [N] |
| Lifting force parallel at -60 kPa | 65.73 [N] |
| Lifting force parallel at -90 kPa | 87.31 [N] |
| Lifting force vertical at -20 kPa | 41.2 [N] |
| Lifting force vertical at -60 kPa | 105.95 [N] |
| Lifting force vertical at -90 kPa | 151.07 [N] |
| Lifting force parallel at -20 kPa | 3.7 [kg] |
| Lifting force parallel at -60 kPa | 6.7 [kg] |
| Lifting force parallel at -90 kPa | 8.9 [kg] |
| Lifting force vertical at -20 kPa | 4.2 [kg] |
| Lifting force vertical at -60 kPa | 10.8 [kg] |
| Lifting force vertical at -90 kPa | 15.4 [kg] |
| Shore hardness | 60 |
| Suction cup shape | round |
| Color | Translucent orange |
| Operating temperature | 0 ... +60 [°C] |
| Volume | 8 [cm³] |
| Weight | 0.049 [kg] |