ZLF150-N-12F

Flat suction cup
Series ZLF
- Diameter: 150 mm–300 mm
- Outstanding characteristics
- For handling smooth, flat workpieces
- Profile structure on the underside of the suction cup for increased friction between the workpiece and vacuum suction cup
- Enhanced safety due to dual lip
- Application areas
- Metal
- Wood and composite materials
- Stone
- Electronics
Technical Data
Diameter | 150 [mm] |
Material | NBR |
Fixing thread | G1/2" internal |
Lifting force parallel at -20 kPa | 39 [kg] |
Lifting force parallel at -60 kPa | 43 [kg] |
Lifting force parallel -90 kPa | 68 [kg] |
Lifting force vertical at -20 kPa | 53 [kg] |
Lifting force vertical at -60 kPa | 79 [kg] |
Lifting force vertical at -90 kPa | 115 [kg] |
Shore hardness | 60 |
Suction cup shape | round |
Color | Black |
Operating temperature | -20 ... +110 [°C] |
Volume | 145 [cm³] |
Weight | 0.347 [kg] |
Downloads
PDF datasheet
Download