ZGA200X300-34-FS2

Vacuum gripping system
Series ZGA
- Dimensions: 80x150 mm–300x1200 mm
- High-performance
- Volume flow: 171 l/min–2,896 l/min
- Air consumption: 208 l/min–832 l/min
- Max. vacuum level: -85 kPa
- Compatible with EPDM foam and Magic Cups
- ESC valve technology for overhead suction
Technical Data
| Dimensions | 200x300 [mm] |
| Max. vacuum level | -75 [kPa] |
| Volume flow | 1448 [l/min] |
| Air consumption at 6 bar | 416 [l/min] |
| Sealing element | Sealing foam mat |
| Height of the sealing element | 20 [mm] |
| Hole pattern of the sealing element | Round Ø 12 |
| Valve type of the area gripper | Flow resistance |
| Air control valve | No |
| Blow-off control valve | No |
| Solenoid valve | No |
| Non-return valve | No |
| Vacuum generator type | Vacuum cartridge |
| Vacuum cartridge type | ZVCL303 |
| Number of vacuum cartridges | 4 |
| Number of stages of the vacuum cartridge | 3 |
| Pneumatic connection | G1/4" inside |
| Number of compressed air connections | 1 |
| Digital vacuum switch | No |
| Leakage property of the workpiece | impermeable to air |
| Replaceable suction plate | Yes |
| Vacuum filter | Yes |
| Max. noise level | 65 [dB] |
| Operating pressure max. | 7 [bar] |
| Certifications | LABS / REACH / RoHS |
| Weight | 3.5 [kg] |