Handling system for wheel hubs

General automation
- Zimmer standard long stroke grippers
- Integrated position measurement system
- Zimmer safety clamp
Equipment/Options
- IP64
- Pneumatic
- External gripping
- Gripper jaws are synchronized
- Position maintenance by means of clamping element
Technical Data
Drive type | PNEU |
Max. gripping force | 8500 [N] |
Gripping concept | FORM |
Gripping safety device | KLE |
Max. stroke | 200 [mm] |
IP class | IP64 |
System weight | 120 [kg] |
Max. workpiece weight | 82 [kg] |
Max. workpiece temperature | 40 [°C] |
Downloads
PDF datasheet
Download