IRB 1100-4/0.58

- Superior power and force limits with integrated torque sensors
- Safe design of the robot, rounded geometry, no crushing/pinch points
- Safety-certified, category 3, PL d
- Improved interaction with the interface on the arm
- Runs on the energy-saving OmniCore control system
- Hand guidance (during teaching)
Technical Data
| Robot manufacturer | ABB |
| Robot series | IRB 1100 |
| Robot controller | OmniCore C30 |
| Load capacity | 4 [kg] |
| Range | 580 [mm] |
| Functional safety | Safety certified in accordance with EN ISO 10218-1:2011 |
| Positioning accuracy +/- | 0,01 [mm] |
| Footprint 1 | ISO 9409-1-31.5-4-M5 |