System reference
Floor drilling machine for furniture industry
System solutions | Mechanical and plant engineering | Wood and composites
Challenge
Machining cell that can realize both parts handling and parts machining in a compact design. Cabinet bases for the kitchen industry are processed. Furthermore, fully automatic cabinet feet are assembled on the system.
Solution
Solution using a robot with multifunctional unit and a multifunctional anvil with part centring and alignment.
Production line for processing shelves in batch size 1
- Highly flexible batch size 1 production line for robot-assisted processing of construction floors
- Integration of drilling processing and fitting placement using a project-specific multifunctional head
- Direct integration into the customer's production control system
- Minimal space requirement of the system thanks to two-lane vertical workpiece transport as an extension of an existing production environment
- High availability and easy maintenance thanks to the use of industrial robots
Technical data:
- Processing of coated chipboard and MDF panels with dimensions from 200 mm x 200 mm up to 1200 mm x 368 mm
- Production output of up to 2-3 parts/min