SB150-90-C

Swivel Jaws
Series SBZ

"The superior"

  • Shock absorber with spiral groove technology
    Superior end position damping lets you swivel more mass in the shortest amount of time, increasing your machine's component output
  • Force transmission via gear wheel set
    The robust gear wheels stand for precision, reliability and long service life and guarantee smooth operation
  • Failure-free continuous operation
    Our uncompromising "Made in Germany" quality guarantees up to 10 million maintenance-free cycles
Equipment/Options
  • 10 million maintenance-free cycles (max.)
  • Powerstop end position damping
  • IP54
  • Inductive sensor
  • Rotation angle 90°
  • Flange
  • End positions adjustable +/- 3
Swivel angle90 [°]
Swivel angle regulable +/-3 [°]
Torque per jaw23 [Nm]
Repetition accuracy +/-0.01 [°]
Operating pressure3 ... 8 [bar]
Nominal operating pressure6 [bar]
Operating temperature5 ... +80 [°C]
Air volume per cycle190 [cm³]
CertificationsLABS / REACH / RoHS
Protection to IEC 60529IP54
B10d value10000000
Weight11 [kg]
FD7500 [N]
FZ3700 [N]
Pressure safety valve
Sensors and energy supply
Details
Pressure safety valve with quick exhaust
Sensors and energy supply
Details
Inductive proximity switch - Cable 5 m
Sensors and energy supply
Details
Inductive proximity switch – M8
Sensors and energy supply
Details
Plug-in connector Straight Cable 5m - female connector M8
Sensors and energy supply
Details
Plug-in connector Angled Cable 5m - female connector M8
Sensors and energy supply
Details
Plug-in connector customizable Straight - male connector M8
Sensors and energy supply
Details
Plug-in connector customizable Straight - male connector M12
Sensors and energy supply
Details
Individualizations
Use
  • Pharmaceutical, medical, cosmetic and food industries
  • Packaging and production machines
Advantage
  • FDA-approved materials and coatings
  • No harmful contamination of the product
Details
Use
  • In environments with highly flammable materials
Advantage
  • Safe process guaranteed
  • Certified
  • All products and classes can be certified
Details
  1. Two way bearing drive shaft
    high forces and moments capacity
  2. Drive flange
    large size drive flange with end stop and large central hole (from SB150)
  3. Force transfer
    stable gear wheel set precise, reliable, durable
  4. Position sensing
    inquiry of end positions 0° and 90° (or180°) via inductive proximity switch adjustable on rotatable switch cam
  5. Drive
    double-acting pneumatic cylinder
  6. Air flow control valve
    for speed regulation (included in the delivery)
  7. Mounting and positioning
    mounting possible from several sides for versatile positioning
  8. Integrated and patented hydraulic shock absorbers
    adjustable end position damping