HRC-01-072824

Discontinued model
Note on the previous model
This product is one of our previous models and is still available here to provide you with technical information and support. If you have any questions about this previous model, please use the contact form—we will be happy to help you! For product inquiries, please use the link above to the further developed successor model.


Series

Personal data
Message
Universal jaw aluminium
Accessories
Details
Universal jaw aluminium
Accessories
Details
Plug-in connector Straight Cable 5m - female connector M8
Sensors and energy supply
Details
Plug-in Connector Straight Cable 5 m - Female M12
Sensors and energy supply
Details
Plug-in connector straight 5 m - plug, female connector M12
Sensors and energy supply
Details
Y-Plug-in Connector
Sensors and energy supply
Details