B12-Y-5IL

Y-Plug-in Connector
Series S
Equipment/Options
UL approval
Technical Data
| Fixing thread | M12-M12-M12 |
| Connection type | Male connector / female connector / male connector |
| Connection type | Male connector / female connector / male connector |
| Version | Y-cable |
| No. of contacts | 5 / 3 / 3 |
| Rated voltage | 125 [V] |
| Current load (at 40°C) | 4 [A] |
| Cable sheath material | PUR |
| Cable length | 0.3 [m] |
| Cable-Ø | 4.5 [mm] |
| Nr. of wires x diameter | 5x0,34 [mm²] |
| Certifications | UL / CSA / LABS / REACH / RoHS |
| Protection to IEC 60529 | IP67 |