HF205-006-001

Motor spindle
Series HF205-006
- Rated power S1: 34 kW
- Rated torque S1: 83.7 Nm
- Max. speed: 12,000 1/min
- Liquid cooling
- Automatic Tool Change
- Adapted for use in tooling machines
- Encoder (with integrated safety)
Equipment
Conus cleanig of tool fixation
Labyrinth seal
Purged air-seal
Tool fixation monitoring
Vector controlled / feedback
Automatic tool change
Coolant through shaft
Options
Acceleration sensor
Technical Data
| Nominal output S1 | 34 [kW] |
| Rated torque S1 | 83,7 [Nm] |
| Maximum speed | 12000 [1/min] |
| Tool interface | HSK-A63 |
| Encoder | 1Vss 360 |
| Nominal speed | 3.88 [1/min] |
| Nominal current S1 | 130 [A] |
| Motor technology | Asynchronous |
| Number of poles | 6 |
| Release unit | hydraulic |
| Cooling | Liquid |
| Certifications | CE / UKCA / LABS / REACH / RoHS |
| Weight | 130 [kg] |