RSB-00-33-00001-A

Dual set: Electric 2-jaw parallel gripper GEP2016

  • Largest stroke in a small installation space
    Do you require a large stroke due to the fact that you are operating either a form-fit gripper or a large range of parts, but the installation space and the load capacity of your application is limited? Then this gripper is perfect for you!
  • Simple activation
    Control of the I/O ports like a valve. Easy to integrate into the control system.
  • Electrical operation
    Ideal for small parts handling or other applications in which no compressed air is available.
  • Mechanical self-locking mechanism
    If there is a power failure or an emergency stop, the self-locking mechanism provides additional safety.
Equipment/Options
  • 10 million maintenance-free cycles (max.)
  • Self locking mechanism
  • Gripping force adjustable
Stroke per jaw16 mm
Gripping force500 N
Gripper finger length120 mm
IP classIP40
Weight2.4 kg
1x
Angle flange
Accessories
1x Details
2x
Plug-in connector Straight Cable 5m - female connector M8
Sensors and energy supply
2x Details
2x
Series GEP2000
2-jaw parallel grippers
2x Details