ZBF50-S-14M

Bellows suction cup
Series ZBF
- Diameter: 25 mm–100 mm
- Optimum geometry
- For thin, oily and bent metal plates and car body panels
- Profile structure on the underside of the suction cup for increased friction between the workpiece and vacuum suction cup
- Height compensation and damping function with 1.5 folds
- Application areas
- Automotive
- Glass
- Wood and composite materials
- Metal
Technical Data
Diameter | 50 [mm] |
Material | Silicone |
Fixing thread | G1/4" external |
Lifting force parallel at -20 kPa | 2.09 [kg] |
Lifting force parallel at -60 kPa | 9.6 [kg] |
Lifting force parallel -90 kPa | 14.7 [kg] |
Lifting force vertical at -20 kPa | 4.18 [kg] |
Lifting force vertical at -60 kPa | 13.2 [kg] |
Lifting force vertical at -90 kPa | 16.28 [kg] |
Shore hardness | 55 |
Suction cup shape | round |
Color | Red |
Operating temperature | -70 ... +200 [°C] |
Volume | 11 [cm³] |
Weight | 0.12 [kg] |
Downloads
PDF datasheet
Download