ZBF60-PU-18F

Bellows suction cup
Series ZBF
- Diameter: 25 mm–100 mm
- Optimum geometry
- For thin, oily and bent metal plates and car body panels
- Profile structure on the underside of the suction cup for increased friction between the workpiece and vacuum suction cup
- Height compensation and damping function with 1.5 folds
- Application areas
- Automotive
- Glass
- Wood and composite materials
- Metal
Technical Data
Diameter | 60 [mm] |
Material | Polyurethan |
Fixing thread | G1/8" internal |
Lifting force parallel at -20 kPa | 6.84 [kg] |
Lifting force parallel at -60 kPa | 12.84 [kg] |
Lifting force parallel -90 kPa | 16.92 [kg] |
Lifting force vertical at -20 kPa | 8.94 [kg] |
Lifting force vertical at -60 kPa | 16.26 [kg] |
Lifting force vertical at -90 kPa | 18.54 [kg] |
Shore hardness | 60 |
Suction cup shape | round |
Color | Translucent orange |
Operating temperature | 0 ... +60 [°C] |
Volume | 22 [cm³] |
Weight | 0.058 [kg] |
Downloads
PDF datasheet
Download