ZKX101-S-AR3-C-SP-6

Vacuum ejector
Series ZKM / ZKX
- High-performance
- Volume flow: 23 l/min–135 l/min
- Air consumption: 21 l/min–88 l/min
- Max. vacuum level: -92 kPa
- Compact and modular
The system can be expanded to up to 8 units and offers maximum flexibility. An integrated filter with self-cleaning function ensures less maintenance and additional efficiency. - Certifications: LABS / REACH / RoHS
Technical Data
| Max. vacuum level | -92 [kPa] |
| Volume flow | 23 [l/min] |
| Air-saving function | No |
| Switching output | PNP |
| Air consumption at 6 bar | 21 [l/min] |
| Air control valve | Yes |
| Blow-off control valve | Yes |
| Digital vacuum switch | Yes |
| Operating pressure max. | 6 [bar] |
| Certifications | LABS / REACH / RoHS |
| Weight | 0.096 [kg] |
