ZKX304-S-AR3-DL-SN-8

Vacuum ejector
Series ZKM / ZKX
- Powerful
- Volume flow: 23 l/min - 135 l/min
- Air consumption: 21 l/min - 88 l/min
- Vacuum level max.: -92 kPa
- Compact and modular
The system can be expanded to up to 8 units and offers maximum flexibility. An integrated filter with self-cleaning function ensures less maintenance and additional efficiency.
Technical Data
Max. vacuum level | -92 [kPa] |
Volume flow | 109 [l/min] |
Air consumption at 6 bar | 88 [l/min] |
Air control valve | Yes |
Blow-off control valve | Yes |
Switching output | NPN |
Digital vacuum switch | Yes |
Operating pressure max. | 6 [bar] |
Weight | 0.212 [kg] |
Downloads
PDF datasheet
Download