ZGA200X300-34-FS2-N

Vacuum gripping system
Series ZGA
- Dimensions: 80x150 mm–300x1200 mm
- High-performance
- Volume flow: 171 l/min - 2896 l/min
- Air consumption: 208 l/min - 832 l/min
- Max. vacuum level: -85 kPa
- Compatible with EPDM foam and Magic Cups
- ESC-Valve technology for overhead suction
Technical Data
Dimensions | 200x300 [mm] |
Max. vacuum level | -75 [kPa] |
Volume flow | 1448 [l/min] |
Air consumption at 6 bar | 416 [l/min] |
Sealing element | Sealing foam mat |
Height of the sealing element | 20 [mm] |
Hole pattern of the sealing foam mat | Round Ø12 |
Valve type of the area gripper | Flow resistance |
Air control valve | Yes |
Air control valve version | NC |
Blow-off control valve | Yes |
Solenoid valve | Yes |
Electr. connection solenoid valve | Cable connection to plug |
Vacuum generator type | Vacuum cartridge |
Vacuum cartridge type | ZVCL303 |
Levels and number of vacuum cartridges | 4 |
Number of stages Vacuum cartridge | 3 |
Pneumatic connection | G1/4" inside |
Number of compressed air connections | 1 |
Voltage | 24 [V] |
Switching output | NPN |
Digital vacuum switch | Yes |
Connection of the vacuum switch | Plug, M8, 4-pin |
Version with diode | Yes |
Leakage property of the workpiece | impermeable to air |
Replaceable suction plate | Yes |
Vacuum filter | Yes |
Max. noise level | 65 [dB] |
Operating pressure max. | 7 [bar] |
Weight | 3.5 [kg] |