ZGA80X220-22-CL2-N

Vacuum gripping system
Series ZGA
- Versatile applicability
The series ZGA is suitable for a wide variety of workpieces and surfaces and can be flexibly adapted to different applications. - Reliable gripping
The integrated valve technology ensures that the holding force remains reliable even with workpieces of varying sizes and gripping surfaces that are partially covered. - Flexible configuration
Thanks to a variety of models and configuration options, the series ZGA can be customized to meet the specific needs of each application. - Certifications: LABS / REACH / RoHS
Technical Data
| Dimensions | 80x220 [mm] |
| Max. vacuum level | -75 [kPa] |
| Valve type of the area gripper | Non-return valve |
| Leakage property of the workpiece | permeable to air |
| Weight | 1.5 [kg] |
| Air-saving function | No |
| Sealing element | Sealing foam mat |
| Height of the sealing element | 20 [mm] |
| Hole pattern of the sealing element | Round Ø 12 |
| Replaceable suction plate | Yes |
| Vacuum generator type | Vacuum cartridge |
| Vacuum cartridge type | ZVCL302 |
| Number of stages of the vacuum cartridge | 2 |
| Number of vacuum cartridges | 2 |
| Pneumatic connection | G1/4″ female |
| Number of pneumatic connections | 1 |
| Air control valve | Yes |
| Air control valve model | NC |
| Blow-off control valve | Yes |
| Voltage | 24 [V] |
| Solenoid valve | Yes |
| Electrical connection for solenoid valve | Cable connection to male connector |
| Version with diode | Yes |
| Digital vacuum switch | Yes |
| Connecting the vacuum switch | Male connector, M8, 4-pin |
| Switching output | NPN |
| Throttle check valve | No |
| Silencer | No |
| Vacuum filter | Yes |
| Volume flow | 400 [l/min] |
| Operating pressure max. | 7 [bar] |
| Max. noise level | 65 [dB] |
| Air consumption at 6 bar | 208 [l/min] |
| Operating temperature | -20 ... +80 [°C] |
| Certifications | LABS / REACH / RoHS |

