ZGA80X220-22-FL2

Vacuum gripping system
Series ZGA
- Dimensions: 80x150 mm–300x1200 mm
- High-performance
- Volume flow: 171 l/min - 2896 l/min
- Air consumption: 208 l/min - 832 l/min
- Max. vacuum level: -85 kPa
- Compatible with EPDM foam and Magic Cups
- ESC-Valve technology for overhead suction
Technical Data
Dimensions | 80x220 [mm] |
Max. vacuum level | -75 [kPa] |
Volume flow | 400 [l/min] |
Air consumption at 6 bar | 208 [l/min] |
Sealing element | Sealing foam mat |
Height of the sealing element | 20 [mm] |
Hole pattern of the sealing foam mat | Round Ø12 |
Valve type of the area gripper | Flow resistance |
Vacuum generator type | Vacuum cartridge |
Vacuum cartridge type | ZVCL302 |
Levels and number of vacuum cartridges | 2 |
Number of stages Vacuum cartridge | 2 |
Pneumatic connection | G1/4" inside |
Number of compressed air connections | 1 |
Leakage property of the workpiece | permeable to air |
Replaceable suction plate | Yes |
Vacuum filter | Yes |
Max. noise level | 65 [dB] |
Operating pressure max. | 7 [bar] |
Weight | 1.48 [kg] |