WTR2000-161704-A

Tire gripper for finished tires
Series WTR2000
- Dynamic, strong, robust and ready-to-mount double tire gripper for rick-rack palletizing
- Lightweight, modular industry-standard gripper provides flexibility and ease of use
- A secure and balanced grip reduces the risk of tire deformations
- Sensor mounting to verify the presence of the tire
- Can handle a wide range of tire diameters
- Workpiece contact parts are made of stainless steel
Technical Data
| Workpiece | TBR tires |
| Workpiece weight max. | 100 [kg] |
| Stroke per jaw | 150 [mm] |
| Type of drive | electrical |
| Included in delivery | Gearbox |
| Connection | Balancer, crane, portal, robot |
| Control | available on request |
| Connection | Customized |
| Handling principle | Grasp |
| Movement type of the gripper | Palletizing mode |
| Guide type | Rolling guide |
| Gripper type | Form fit |
| Gripping points | Inner diameter |
| Gripper jaws are synchronized | Yes |
| Pneumatic interface | Customized |
| Query type part available | Customized |
| Arrangement of the workpieces | Stack |
| Number of workpieces in the gripper | 2 |
| Interface to the workpiece | Steel jaw |
| Diameter inside min. | 18 ["] |
| Diameter inside max. | 28 ["] |
| Workpiece height | 1200 [mm] |
| Gathering workpieces | one direction |
| Certifications | LABS / REACH / RoHS |