ZRM192889-A

Robot transfer axis
Series ZRM
- Robust
20% higher torque load than the benchmark - Flexible
Thanks to configurable stroke and many options - Durable
Longest service life on the market - Customized
Adaptable to any application
Technical Data
| Max. load per trolley | 2500 [kg] |
| Stroke Trolley 1 | 3585 mm |
| Max. acceleration | 3 [m/s²] |
| Number of trolleys | 1 |
| Overall length of the axle with energy chain | 6100 mm |
| Max. speed | 1.5 [m/s] |
| Gear ratio | 1:6.75 |
| Positioning repeatability +/- | 5 mm |
| Arrangement of the energy chain | center |
| Operating temperature min. | 5 [°C] |
| Operating temperature max. | +40 [°C] |
| Floor mounting Height compensation +/- | 20 mm |
| Weight | 2300 [kg] |
| Rail length | 5500 mm |
| Certifications | LABS / REACH / RoHS |
Downloads
PDF datasheet
Download